Browning Standard Roller Chain Offset Link - J140 O/S C/L
Part #:1298041
Catalog #:J140 O/S C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 1 in | Material: | Steel |
| Chain Size: | 140 | Number of Strands/Width: | 1 |
| Roller Width (in): | 1 in | Pin Diameter (in): | 0.5 in |
| Chain Pitch (in): | 1.75 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Construction: | Cottered |
| Link Type: | Offset Connecting | Inside Plate Height (in): | 1.634 in |
| Plate Thickness (in): | 0.219 in |
General Specifications
| UPC: | 662289208326 | Weight: | 1.21 LB |
| Packaged Length: | 3.80 IN | Packaged Width: | 4.15 IN |
| Packaged Height: | 1.80 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

