Browning Standard Roller Chain Offset Link - J160 O/S C/L
Part #:1298058
Catalog #:J160 O/S C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 1.25 in | Chain Size: | 160 |
| Material: | Steel | Roller Diameter (in): | 1.125 in |
| Number of Strands/Width: | 1 | Pin Diameter (in): | 0.562 in |
| Chain Pitch (in): | 2 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Chain Construction: | Cottered |
| Link Type: | Offset Connecting | Inside Plate Height (in): | 1.866 in |
| Plate Thickness (in): | 0.25 in |
General Specifications
| UPC: | 662289128358 | Weight: | 1.60 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 6.70 IN |
| Packaged Height: | 2.85 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

