Browning Standard Roller Chain Offset Link - J50-2 O/S C/L
Part #:1298090
Catalog #:J50-2 O/S C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.4 in | Chain Size: | 50 |
| Material: | Steel | Number of Strands/Width: | 2 |
| Roller Width (in): | 0.375 in | Pin Diameter (in): | 0.2 in |
| Chain Pitch (in): | 0.625 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Construction: | Cottered |
| Link Type: | Offset Connecting | Plate Thickness (in): | 0.08 in |
| Inside Plate Height (in): | 0.584 in |
General Specifications
| UPC: | 662289168392 | Weight: | 0.08 LB |
| Packaged Length: | 1.70 IN | Packaged Width: | 2.15 IN |
| Packaged Height: | 0.85 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

