Morse Standard Roller Chain Offset Link - 100-3 O/L
Part #:322439
Catalog #:100-3 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.375 in | Chain Size: | 100 |
| Number of Strands/Width: | 3 | Roller Width (in): | 0.75 in |
| Material: | Steel | Roller Diameter (in): | 0.75 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 1.25 in | Link Type: | Offset Link |
| Plate Thickness (in): | 0.156 in | Inside Plate Height (in): | 1.166 in |
| Overall Width/Pin Length (in): | 4.37 in | Side Plate Configuration: | Hourglass |
| Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662288456223 | Weight: | 0.95 LB |
| HTC: | 7315.19.0000 | Country of Origin: | Taiwan, Republic of China |

