Morse Standard Roller Chain Offset Link - 120-3 O/L
Part #:322440
Catalog #:120-3 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 120 | Roller Width (in): | 1 in |
| Material: | Steel | Number of Strands/Width: | 3 |
| Pin Diameter (in): | 0.437 in | Roller Diameter (in): | 0.875 in |
| Chain Pitch (in): | 1.5 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Link Type: | Offset Link |
| Plate Thickness (in): | 0.187 in | Inside Plate Height (in): | 1.4 in |
| Overall Width/Pin Length (in): | 5.54 in | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288456230 | Weight: | 1.60 LB |
| HTC: | 7315.19.0000 | Country of Origin: | Taiwan, Republic of China |

