Morse Standard Roller Chain Offset Link - 100-2 O/L
Part #:322441
Catalog #:100-2 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.75 in | Material: | Steel |
| Chain Size: | 100 | Number of Strands/Width: | 2 |
| Pin Diameter (in): | 0.375 in | Roller Width (in): | 0.75 in |
| Chain Pitch (in): | 1.25 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Link Type: | Offset Link |
| Inside Plate Height (in): | 1.166 in | Overall Width/Pin Length (in): | 2.96 in |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.156 in |
General Specifications
| UPC: | 662288456247 | Weight: | 1.01 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 3.80 IN |
| Packaged Height: | 1.55 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

