Morse Standard Roller Chain Offset Link - 160-2 O/L
Part #:322444
Catalog #:160-2 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Pin Diameter (in): | 0.562 in |
| Roller Width (in): | 1.25 in | Roller Diameter (in): | 1.125 in |
| Number of Strands/Width: | 2 | Chain Size: | 160 |
| Product Type: | Roller Chain | Chain Pitch (in): | 2 in |
| Chain Type: | Standard | Link Type: | Offset Link |
| Overall Width/Pin Length (in): | 4.83 in | Inside Plate Height (in): | 1.866 in |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.25 in |
General Specifications
| UPC: | 662288456278 | Weight: | 2.30 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 2.15 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

