Morse Standard Roller Chain Roller Link - 35 R/L
Part #:114138
Catalog #:35 R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.1875 in | Material: | Steel |
| Roller Diameter (in): | 0.2 in | Pin Diameter (in): | 0.141 in |
| Chain Size: | 35 | Number of Strands/Width: | 1 |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.375 in | Link Type: | Roller Link |
| Plate Thickness (in): | 0.05 in | Inside Plate Height (in): | 0.35 in |
| Side Plate Configuration: | Hourglass | Total Length (ft): | 10 ft |
| Overall Width/Pin Length (in): | 0.47 in |
General Specifications
| UPC: | 662288391050 | Weight: | 0.43 LB |
| Packaged Length: | 3.35 IN | Packaged Width: | 2.45 IN |
| Packaged Height: | 0.30 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Japan |

