Morse Standard Roller Chain Roller Link - 41 R/L
Part #:114140
Catalog #:41 R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.306 in | Chain Size: | 41 |
| Pin Diameter (in): | 0.141 in | Material: | Steel |
| Number of Strands/Width: | 1 | Roller Width (in): | 0.25 in |
| Chain Pitch (in): | 0.5 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Link Type: | Roller Link |
| Plate Thickness (in): | 0.05 in | Total Length (ft): | 10 ft |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 0.51 in |
| Inside Plate Height (in): | 0.383 in |
General Specifications
| UPC: | 662288391067 | Weight: | 0.44 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 2.95 IN |
| Packaged Height: | 0.45 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Japan |

