Morse Standard Roller Chain Roller Link - 50 R/L
Part #:127819
Catalog #:50 R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Roller Width (in): | 0.375 in |
| Roller Diameter (in): | 0.4 in | Pin Diameter (in): | 0.2 in |
| Material: | Steel | Chain Size: | 50 |
| Chain Pitch (in): | 0.625 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Link Type: | Roller Link |
| Inside Plate Height (in): | 0.584 in | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.08 in | Overall Width/Pin Length (in): | 0.79 in |
General Specifications
| UPC: | 662288395621 | Weight: | 0.46 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 0.85 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

