Morse Standard Roller Chain Roller Link - 80 R/L
Part #:127823
Catalog #:80 R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Roller Width (in): | 0.625 in |
| Roller Diameter (in): | 0.625 in | Number of Strands/Width: | 1 |
| Pin Diameter (in): | 0.312 in | Chain Size: | 80 |
| Chain Pitch (in): | 1 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Link Type: | Roller Link |
| Inside Plate Height (in): | 0.934 in | Overall Width/Pin Length (in): | 1.27 in |
| Plate Thickness (in): | 0.125 in | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288395645 | Weight: | 0.17 LB |
| Packaged Length: | 3.05 IN | Packaged Width: | 2.55 IN |
| Packaged Height: | 1.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

