Morse Standard Roller Chain Roller Link - 100 R/L
Part #:127825
Catalog #:100 R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Roller Width (in): | 0.75 in |
| Pin Diameter (in): | 0.375 in | Chain Size: | 100 |
| Roller Diameter (in): | 0.75 in | Number of Strands/Width: | 1 |
| Chain Type: | Standard | Chain Pitch (in): | 1.25 in |
| Product Type: | Roller Chain | Link Type: | Roller Link |
| Inside Plate Height (in): | 1.166 in | Total Length (ft): | 10 ft |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.156 in |
| Overall Width/Pin Length (in): | 1.56 in |
General Specifications
| UPC: | 662288395652 | Weight: | 0.32 LB |
| Packaged Length: | 3.55 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 1.55 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

