Morse Standard Roller Chain Roller Link - 120 R/L
Part #:127827
Catalog #:120 R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.437 in | Number of Strands/Width: | 1 |
| Roller Width (in): | 1 in | Material: | Steel |
| Chain Size: | 120 | Roller Diameter (in): | 0.875 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 1.5 in | Link Type: | Roller Link |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 1.96 in |
| Inside Plate Height (in): | 1.4 in | Plate Thickness (in): | 0.187 in |
General Specifications
| UPC: | 662288395669 | Weight: | 0.57 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 2.80 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

