Morse Standard Roller Chain Roller Link - 140 R/L
Part #:127829
Catalog #:140 R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Size: | 140 |
| Pin Diameter (in): | 0.5 in | Number of Strands/Width: | 1 |
| Roller Width (in): | 1 in | Roller Diameter (in): | 1 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 1.75 in | Link Type: | Roller Link |
| Inside Plate Height (in): | 1.634 in | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.219 in | Overall Width/Pin Length (in): | 2.12 in |
General Specifications
| UPC: | 662288395676 | Weight: | 1.24 LB |
| Packaged Length: | 3.45 IN | Packaged Width: | 4.85 IN |
| Packaged Height: | 2.70 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

