Morse Standard Roller Chain Roller Link - 200 R/L
Part #:127833
Catalog #:200 R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.781 in | Chain Size: | 200 |
| Roller Diameter (in): | 1.562 in | Roller Width (in): | 1.5 in |
| Number of Strands/Width: | 1 | Material: | Steel |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 2.5 in | Link Type: | Roller Link |
| Total Length (ft): | 10 ft | Inside Plate Height (in): | 2.25 in |
| Plate Thickness (in): | 0.312 in | Overall Width/Pin Length (in): | 3.12 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288560449 | Weight: | 2.59 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 8.15 IN |
| Packaged Height: | 2.70 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

