Morse Standard Roller Chain Spring Clip Connecting Link - 35-2 C/L S/C S/F
Part #:114926
Catalog #:35-2 C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Connecting Link - Slip Fit: | Spring Clip | Material: | Steel |
| Roller Width (in): | 0.1875 in | Pin Diameter (in): | 0.141 in |
| Roller Diameter (in): | 0.2 in | Number of Connecting Links Included: | 10 |
| Number of Strands/Width: | 2 | Chain Size: | 35 |
| Chain Type: | Standard | Chain Pitch (in): | 0.375 in |
| Product Type: | Roller Chain | Chain Construction: | Spring Clip |
| Link Type: | Connecting Link | Overall Width/Pin Length (in): | 0.87 in |
| Plate Thickness (in): | 0.05 in | Inside Plate Height (in): | 0.35 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288391111 | Weight: | 0.44 LB |
| Packaged Length: | 2.95 IN | Packaged Width: | 1.05 IN |
| Packaged Height: | 0.45 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Japan |

