Morse Standard Roller Chain Spring Clip Connecting Link - 50-2 C/L S/C S/F
Part #:127759
Catalog #:50-2 C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Roller Diameter (in): | 0.4 in |
| Pin Diameter (in): | 0.2 in | Number of Strands/Width: | 2 |
| Roller Width (in): | 0.375 in | Chain Size: | 50 |
| Number of Connecting Links Included: | 10 | Connecting Link - Slip Fit: | Spring Clip |
| Chain Pitch (in): | 0.625 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Construction: | Spring Clip |
| Link Type: | Connecting Link | Side Plate Configuration: | Hourglass |
| Overall Width/Pin Length (in): | 1.51 in | Plate Thickness (in): | 0.08 in |
| Inside Plate Height (in): | 0.584 in |
General Specifications
| UPC: | 662288395409 | Weight: | 0.49 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 0.65 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

