Browning Standard Roller Chain Spring Clip Connecting Link - J35 S/C C/L
Part #:1297563
Catalog #:J35 S/C C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Connecting Link - Slip Fit: | Spring Clip |
| Chain Size: | 35 | Roller Diameter (in): | 0.2 in |
| Pin Diameter (in): | 0.141 in | Material: | Steel |
| Roller Width (in): | 0.1875 in | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.375 in | Chain Construction: | Spring Clip |
| Link Type: | Slip Fit Connecting | Inside Plate Height (in): | 0.35 in |
| Plate Thickness (in): | 0.05 in |
General Specifications
| UPC: | 662289237753 | Weight: | 0.01 LB |
| Packaged Length: | 2.05 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 0.45 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Thailand |

