Browning Standard Roller Chain Spring Clip Connecting Link - J41 S/C C/L
Part #:1297571
Catalog #:J41 S/C C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Connecting Link - Slip Fit: | Spring Clip |
| Roller Diameter (in): | 0.306 in | Number of Strands/Width: | 1 |
| Roller Width (in): | 0.25 in | Pin Diameter (in): | 0.141 in |
| Chain Size: | 41 | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Pitch (in): | 0.5 in |
| Chain Construction: | Spring Clip | Link Type: | Connecting |
| Inside Plate Height (in): | 0.383 in | Plate Thickness (in): | 0.05 in |
General Specifications
| UPC: | 662289167784 | Weight: | 0.43 LB |
| Packaged Length: | 1.60 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 0.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Thailand |

