Browning Standard Roller Chain Spring Clip Connecting Link - J50 S/C C/L
Part #:1297597
Catalog #:J50 S/C C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Size: | 50 |
| Number of Strands/Width: | 1 | Pin Diameter (in): | 0.2 in |
| Roller Diameter (in): | 0.4 in | Roller Width (in): | 0.375 in |
| Connecting Link - Slip Fit: | Spring Clip | Chain Pitch (in): | 0.625 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Construction: | Spring Clip | Link Type: | Connecting |
| Inside Plate Height (in): | 0.584 in | Plate Thickness (in): | 0.08 in |
General Specifications
| UPC: | 662289147762 | Weight: | 0.04 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 0.65 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Thailand |

