Browning Standard Roller Chain Spring Clip Connecting Link - J60 S/C C/L
Part #:1297605
Catalog #:J60 S/C C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 60 | Roller Width (in): | 0.5 in |
| Pin Diameter (in): | 0.234 in | Number of Strands/Width: | 1 |
| Material: | Steel | Roller Diameter (in): | 0.468 in |
| Chain Pitch (in): | 0.75 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Chain Construction: | Spring Clip |
| Link Type: | Connecting | Inside Plate Height (in): | 0.7 in |
| Plate Thickness (in): | 0.094 in |
General Specifications
| UPC: | 662289277797 | Weight: | 0.06 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 1.55 IN |
| Packaged Height: | 0.65 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Thailand |

