Browning Standard Roller Chain Spring Clip Connecting Link - J40-2 S/C C/L
Part #:1297696
Catalog #:J40-2 S/C C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.156 in | Chain Size: | 40 |
| Material: | Steel | Roller Diameter (in): | 0.312 in |
| Roller Width (in): | 0.3125 in | Number of Strands/Width: | 2 |
| Chain Type: | Standard | Chain Pitch (in): | 0.5 in |
| Product Type: | Roller Chain | Chain Construction: | Spring Clip |
| Link Type: | Connecting | Inside Plate Height (in): | 0.466 in |
| Plate Thickness (in): | 0.06 in |
General Specifications
| UPC: | 662289217861 | Weight: | 0.04 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 0.65 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Thailand |

