Browning Standard Roller Chain Spring Clip Connecting Link - J50-2 S/C C/L
Part #:1297704
Catalog #:J50-2 S/C C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 50 | Pin Diameter (in): | 0.2 in |
| Number of Strands/Width: | 2 | Roller Width (in): | 0.375 in |
| Material: | Steel | Roller Diameter (in): | 0.4 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 0.625 in | Chain Construction: | Spring Clip |
| Link Type: | Connecting | Plate Thickness (in): | 0.08 in |
| Inside Plate Height (in): | 0.584 in |
General Specifications
| UPC: | 662289117895 | Weight: | 0.07 LB |
| Packaged Length: | 1.45 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 0.95 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Thailand |

