Morse Standard Roller Chain Spring Clip Connecting Link - 60-3 C/L S/C S/F
Part #:144566
Catalog #:60-3 C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.468 in | Roller Width (in): | 0.5 in |
| Number of Strands/Width: | 3 | Chain Size: | 60 |
| Material: | Steel | Connecting Link - Slip Fit: | Spring Clip |
| Number of Connecting Links Included: | 1 | Pin Diameter (in): | 0.234 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 0.75 in | Chain Construction: | Spring Clip |
| Link Type: | Connecting Link | Inside Plate Height (in): | 0.7 in |
| Plate Thickness (in): | 0.094 in | Overall Width/Pin Length (in): | 2.79 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288561705 | Weight: | 0.58 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 0.95 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

