Morse Standard Roller Chain Spring Clip Connecting Link - 60 C/L S/C S/F
Part #:156626
Catalog #:60 C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Connecting Links Included: | 25 |
| Chain Size: | 60 | Connecting Link - Slip Fit: | Spring Clip |
| Roller Width (in): | 0.5 in | Number of Strands/Width: | 1 |
| Roller Diameter (in): | 0.468 in | Pin Diameter (in): | 0.234 in |
| Chain Pitch (in): | 0.75 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Construction: | Spring Clip |
| Link Type: | Connecting Link | Overall Width/Pin Length (in): | 0.99 in |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 0.7 in |
| Plate Thickness (in): | 0.094 in |
General Specifications
| UPC: | 662288401308 | Weight: | 0.06 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 2.45 IN |
| Packaged Height: | 0.95 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

