Morse Standard Roller Chain Spring Clip Connecting Link - 25 C/L S/C S/F
Part #:2361921
Catalog #:25 C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Pin Diameter (in): | 0.0905 in |
| Chain Size: | 25 | Roller Width (in): | 0.125 in |
| Connecting Link - Slip Fit: | Spring Clip | Number of Strands/Width: | 1 |
| Material: | Steel | Roller Diameter (in): | 0.13 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.25 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Pin Length - Riveted (in): | 0.312 in | Inside Plate Height (in): | 0.234 in |
| Overall Width/Pin Length (in): | 0.31 in | Plate Thickness (in): | 0.03 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662460388748 | Weight: | 0.01 LB |
| Packaged Length: | 1.25 IN | Packaged Width: | 2.95 IN |
| Packaged Height: | 0.20 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Japan |

