Morse Standard Roller Chain Spring Clip Connecting Link - 50-3 C/L S/C S/F
Part #:322425
Catalog #:50-3 C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 50 | Pin Diameter (in): | 0.2 in |
| Number of Strands/Width: | 3 | Roller Diameter (in): | 0.4 in |
| Connecting Link - Slip Fit: | Spring Clip | Number of Connecting Links Included: | 5 |
| Material: | Steel | Roller Width (in): | 0.375 in |
| Chain Pitch (in): | 0.625 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Chain Construction: | Spring Clip |
| Link Type: | Connecting Link | Overall Width/Pin Length (in): | 2.22 in |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.08 in |
| Inside Plate Height (in): | 0.584 in |
General Specifications
| UPC: | 662288456087 | Weight: | 0.10 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 3.45 IN |
| Packaged Height: | 0.55 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

