Morse Standard Roller Chain Spring Clip Connecting Link - 80 C/L S/C S/F
Part #:330578
Catalog #:80 C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 20 | Connecting Link - Slip Fit: | Spring Clip |
| Material: | Steel | Number of Strands/Width: | 1 |
| Roller Diameter (in): | 0.625 in | Roller Width (in): | 0.625 in |
| Pin Diameter (in): | 0.312 in | Chain Size: | 80 |
| Chain Type: | Standard | Chain Pitch (in): | 1 in |
| Product Type: | Roller Chain | Chain Construction: | Spring Clip |
| Link Type: | Connecting Link | Inside Plate Height (in): | 0.934 in |
| Total Length (ft): | 10 ft | Overall Width/Pin Length (in): | 1.27 in |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.125 in |
General Specifications
| UPC: | 662288593232 | Weight: | 0.14 LB |
| Packaged Length: | 2.95 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.25 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

