Morse Standard Roller Chain Spring Clip Connecting Link - 35-4 C/L S/C S/F
Part #:332531
Catalog #:35-4 C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Size: | 35 |
| Number of Connecting Links Included: | 5 | Number of Strands/Width: | 4 |
| Roller Diameter (in): | 0.2 in | Pin Diameter (in): | 0.141 in |
| Roller Width (in): | 0.1875 in | Connecting Link - Slip Fit: | Spring Clip |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 0.375 in | Chain Construction: | Spring Clip |
| Link Type: | Connecting Link | Plate Thickness (in): | 0.05 in |
| Overall Width/Pin Length (in): | 1.66 in | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 0.35 in |
General Specifications
| UPC: | 662288469605 | Weight: | 0.03 LB |
| HTC: | 7315.19.0000 | Country of Origin: | Japan |

