Morse Standard Roller Chain Spring Clip Connecting Link - 40-4 C/L S/C S/F
Part #:332532
Catalog #:40-4 C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 4 | Roller Width (in): | 0.3125 in |
| Material: | Steel | Connecting Link - Slip Fit: | Spring Clip |
| Pin Diameter (in): | 0.156 in | Roller Diameter (in): | 0.312 in |
| Chain Size: | 40 | Number of Connecting Links Included: | 5 |
| Chain Pitch (in): | 0.5 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Chain Construction: | Spring Clip |
| Link Type: | Connecting Link | Plate Thickness (in): | 0.06 in |
| Inside Plate Height (in): | 0.466 in | Total Length (ft): | 10 ft |
| Overall Width/Pin Length (in): | 2.35 in | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288469612 | Weight: | 0.06 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.75 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

