Morse Clutch Accessory - M Series Clutch Coupling - C-6 CPLG PKG
Part #:100597
Catalog #:C-6 CPLG PKG
KEY FEATURES
- Morse offers clutch couplings used in applications the require the coupling of two in line shafts
- Morse couplings consists of Morse silent chain flexible couplings used with clutch models MG300A - 700A
- Clutch coupling is stocked in minimum plain bore and can be reworked to finished bores
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | M Series Accessory | Max. End Fleat: | +1/4 -0 |
| Max. Angular Misalignment: | 0.5 | Max. Parallel Misalignment: | 0.015 |
| Bore (Min) (in): | .738/.740 in | Accessory type: | Coupling |
General Specifications
| UPC: | 662288389545 | Weight: | 40.88 LB |
| Packaged Length: | 10.60 IN | Packaged Width: | 10.20 IN |
| Packaged Height: | 11.20 IN |

