Morse B200 Series Mechanical Clutch - B203A CL
Part #:172700
Catalog #:B203A CL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model: | B203A | Bearing Size to Use with Clutch: | 203 |
| Type: | Mechanical Clutches | Overall Width (in): | 1 in |
| RPM Max. - Inner Race (shaft): | 2,500 | Key Size: | 1/8 x 1/16 in |
| Std Package Quantity: | 1 | Overall Diameter (in): | 1.5728 in |
| Add'l Bearing Support Requirement: | Yes | Rated Torque Capacity (ft.-lbs.): | 39 |
| Bore Size (in): | 0.65 in | Overrunning Clutch: | Yes |
| Indexing Clutch: | Yes | Product Type: | B200 Series |
| Backstopping Clutch: | Yes |
General Specifications
| UPC: | 662288407928 | Weight: | 0.50 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.75 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

