Morse B200 Series Mechanical Clutch - B204A CL
Part #:172701
Catalog #:B204A CL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Size to Use with Clutch: | 204 | Std Package Quantity: | 1 |
| Type: | Mechanical Clutches | Model: | B204A |
| Key Size: | 3/16 x 3/32 in | Overall Diameter (in): | 1.8483 in |
| Overall Width (in): | 1 in | RPM Max. - Inner Race (shaft): | 2,500 |
| Add'l Bearing Support Requirement: | Yes | Backstopping Clutch: | Yes |
| Bore Size (in): | 0.74 in | Rated Torque Capacity (ft.-lbs.): | 50 |
| Product Type: | B200 Series | Overrunning Clutch: | Yes |
| Indexing Clutch: | Yes | Outer Width (in): | 1 in |
| Lubrication Type: | Grease | RPM Max. -inner Race: | 2,500 |
General Specifications
| UPC: | 662288407935 | Weight: | 1.04 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

