Morse B200 Series Mechanical Clutch - B205A CL
Part #:172702
Catalog #:B205A CL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| RPM Max. - Inner Race (shaft): | 2,500 | Std Package Quantity: | 1 |
| Model: | B205A | Bearing Size to Use with Clutch: | 205 |
| Overall Width (in): | 1 in | Overall Diameter (in): | 2.0448 in |
| Type: | Mechanical Clutches | Key Size: | 3/16 x 3/32 in |
| Add'l Bearing Support Requirement: | Yes | Indexing Clutch: | Yes |
| Product Type: | B200 Series | Rated Torque Capacity (ft.-lbs.): | 80 |
| Backstopping Clutch: | Yes | Bore Size (in): | 0.93 in |
| Overrunning Clutch: | Yes |
General Specifications
| UPC: | 662288407942 | Weight: | 0.74 LB |
| Packaged Length: | 3.80 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

