Morse B200 Series Mechanical Clutch - B207A CL
Part #:172704
Catalog #:B207A CL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Mechanical Clutches | Bearing Size to Use with Clutch: | 207 |
| Model: | B207A | Overall Width (in): | 1.125 in |
| Std Package Quantity: | 1 | Overall Diameter (in): | 2.8326 in |
| Key Size: | 1/4 x 1/8 in | RPM Max. - Inner Race (shaft): | 2,000 |
| Add'l Bearing Support Requirement: | Yes | Product Type: | B200 Series |
| Backstopping Clutch: | Yes | Rated Torque Capacity (ft.-lbs.): | 275 |
| Overrunning Clutch: | Yes | Bore Size (in): | 1.657 in |
| Indexing Clutch: | Yes | RPM Max. -inner Race: | 2,000 |
| Outer Width (in): | 1.125 in | Lubrication Type: | Grease |
General Specifications
| UPC: | 662961739094 | Weight: | 1.25 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

