Morse B500 Series Mechanical Clutch - B502 CL
Part #:648002
Catalog #:B502 CL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model: | B502 | Std Package Quantity: | 1 |
| Torque [Max] (ft-lb): | 102 | Key Size: | 1/4 x 1/8 in |
| Type: | Mechanical Clutches | RPM Max. - Inner Race (shaft): | 2,500 |
| Overall Diameter (in): | 1.848 in | Overall Width (in): | 0.875 in |
| Add'l Bearing Support Requirement: | Yes | Rated Torque Capacity (ft.-lbs.): | 60 |
| Backstopping Clutch: | Yes | Product Type: | B500 Series |
| Indexing Clutch: | Yes | Bore Size (in): | 0.7378 in |
| Overrunning Clutch: | Yes |
General Specifications
| UPC: | 662288505259 | Weight: | 0.80 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.75 IN |

