Morse B500 Series Mechanical Clutch - B506 CL
Part #:648006
Catalog #:B506 CL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model: | B506 | Torque [Max] (ft-lb): | 272 |
| Overall Diameter (in): | 2.4385 in | Overall Width (in): | 1 in |
| RPM Max. - Inner Race (shaft): | 2,000 | Type: | Mechanical Clutches |
| Std Package Quantity: | 1 | Key Size: | 1/4 x 1/8 in |
| Bore Type: | Shaft Mounted | Configuration: | LH Or RH Depending upon order |
| Add'l Bearing Support Requirement: | Yes | Backstopping Clutch: | Yes |
| Product Type: | B500 Series | Bore Size (in): | 1.1325 in |
| Indexing Clutch: | Yes | Overrunning Clutch: | Yes |
| Rated Torque Capacity (ft.-lbs.): | 160 | Lubrication Type: | Grease |
| Outer Width (in): | 1 in | RPM Max. -inner Race: | 2,000 |
General Specifications
| UPC: | 662288505273 | Weight: | 0.92 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 2.30 IN |

