Morse B500 Series Mechanical Clutch - B507A CL
Part #:648008
Catalog #:B507A CL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Width (in): | 1.125 in | Type: | Mechanical Clutches |
| Overall Diameter (in): | 2.4385 in | RPM Max. - Inner Race (shaft): | 2,000 |
| Std Package Quantity: | 1 | Torque [Max] (ft-lb): | 272 |
| Model: | B507A | Key Size: | 1/4 x 1/8 in |
| Configuration: | LH Or RH Depending upon order | Bore Type: | Shaft Mounted |
| Add'l Bearing Support Requirement: | Yes | Backstopping Clutch: | Yes |
| Product Type: | B500 Series | Overrunning Clutch: | Yes |
| Indexing Clutch: | Yes | Bore Size (in): | 0.9696 in |
| Rated Torque Capacity (ft.-lbs.): | 160 | Outer Width (in): | 1.125 in |
| Lubrication Type: | Grease | RPM Max. -inner Race: | 2,000 |
General Specifications
| UPC: | 662288505280 | Weight: | 1.00 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 3.50 IN |

