Morse B500 Series Mechanical Clutch - B509A CL
Part #:648011
Catalog #:B509A CL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Std Package Quantity: | 1 | Torque [Max] (ft-lb): | 425 |
| Key Size: | 1/4 x 1/8 in | Model: | B509A |
| Overall Diameter (in): | 2.8322 in | Type: | Mechanical Clutches |
| RPM Max. - Inner Race (shaft): | 2,000 | Overall Width (in): | 1.25 in |
| Add'l Bearing Support Requirement: | Yes | Indexing Clutch: | Yes |
| Bore Size (in): | 1.1325 in | Product Type: | B500 Series |
| Overrunning Clutch: | Yes | Rated Torque Capacity (ft.-lbs.): | 250 |
| Backstopping Clutch: | Yes |
General Specifications
| UPC: | 662288505303 | Weight: | 1.50 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 3.50 IN |

