Morse B500 Series Mechanical Clutch - B512A CL
Part #:648017
Catalog #:B512A CL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Std Package Quantity: | 1 | Key Size: | 3/8 x 3/16 in |
| Model: | B512A | Overall Width (in): | 1.625 in |
| Torque [Max] (ft-lb): | 1,105 | Type: | Mechanical Clutches |
| RPM Max. - Inner Race (shaft): | 2,000 | Overall Diameter (in): | 3.541 in |
| Configuration: | LH Or RH Depending upon order | Bore Type: | Shaft Mounted |
| Add'l Bearing Support Requirement: | Yes | Rated Torque Capacity (ft.-lbs.): | 650 |
| Overrunning Clutch: | Yes | Backstopping Clutch: | Yes |
| Indexing Clutch: | Yes | Product Type: | B500 Series |
| Bore Size (in): | 1.54 in | Outer Width (in): | 1.625 in |
| Lubrication Type: | Grease | RPM Max. -inner Race: | 2,000 |
General Specifications
| UPC: | 662288505334 | Weight: | 3.90 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 4.40 IN |

