Morse B500 Series Mechanical Clutch - B501A CL
Part #:648041
Catalog #:B501A CL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Mechanical Clutches | Model: | B501A |
| Std Package Quantity: | 1 | RPM Max. - Inner Race (shaft): | 2,500 |
| Key Size: | 1/8 x 1/16 in | Torque [Max] (ft-lb): | 102 |
| Overall Width (in): | 1 in | Overall Diameter (in): | 1.5735 in |
| Add'l Bearing Support Requirement: | Yes | Backstopping Clutch: | Yes |
| Overrunning Clutch: | Yes | Indexing Clutch: | Yes |
| Rated Torque Capacity (ft.-lbs.): | 60 | Bore Size (in): | 0.6495 in |
| Product Type: | B500 Series |
General Specifications
| UPC: | 662288505396 | Weight: | 0.50 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 3.50 IN |

