Morse CB Series CAM Clutch - CB-12C HS-G 3.4375FB CL
Part #:196003
Catalog #:CB-12C HS-G 3.4375FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- Full width rollers and cams distribute bearing distribute bearing and torque load over a greater area in this backstop clutch
- Rotating cage evenly distributes grease for longer service life
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Lubrication Type: | Mobil Beacon® #325 grease | Product Type: | CB Series |
| Bore Size (mm): | 87.3125 mm | Coupling Package: | No |
| Indexing Clutch: | No | RPM Max. - Inner Race: | 350 |
| Model: | CB-12 HS | Outer Width (in): | 6.45 in |
| Std Package Quantity: | 1 | Nominal Overrunning Drag (ft-lb): | 9 |
| Overall Diameter (in): | 12 in | Rated Torque Capacity (ft.-lbs.): | 12,000 |
| Bore Type: | Straight | Overrunning Clutch: | No |
| Overall Diameter (mm): | 304.8 mm | Backstopping Clutch: | Yes |
| Outer Width (mm): | 163.8 mm | Inner Race Width (in): | 6.46 in |
| Inner Race Width (mm): | 164.1 mm | Bore Size (in): | 3.4375 in |
General Specifications
| UPC: | 662288970910 | Weight: | 172.00 LB |

