Morse CB Series CAM Clutch - CB-12C HS-G 3.9375FB CL
Part #:196011
Catalog #:CB-12C HS-G 3.9375FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- Full width rollers and cams distribute bearing distribute bearing and torque load over a greater area in this backstop clutch
- Rotating cage evenly distributes grease for longer service life
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Std Package Quantity: | 1 | Inner Race Width (mm): | 164.1 mm |
| Outer Width (in): | 6.45 in | Outer Width (mm): | 163.8 mm |
| Overall Diameter (mm): | 304.8 mm | Model: | CB-12 HS |
| Rated Torque Capacity (ft.-lbs.): | 12,000 | Product Type: | CB Series |
| Inner Race Width (in): | 6.46 in | Overall Diameter (in): | 12 in |
| Bore Type: | Straight | RPM Max. - Inner Race: | 350 |
| Bore Size (mm): | 100.0125 mm | Backstopping Clutch: | Yes |
| Lubrication Type: | Mobil Beacon® #325 grease | Indexing Clutch: | No |
| Coupling Package: | No | Overrunning Clutch: | No |
| Bore Size (in): | 3.9375 in | Nominal Overrunning Drag (ft-lb): | 9 |
General Specifications
| UPC: | 662288970941 | Weight: | 172.00 LB |

