Morse Clutch Accessory - MZEU Series Clutch End Cover - MZEU30-E1 FLANGE SET
Part #:2663334
Catalog #:MZEU30-E1 FLANGE SET
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- MZEU series has a dual metric ball bearing supported design with metric bores. It is suitable for overrunnng and middle speed backstopping.
- This one way sprag clutch has tapped holes to mount accessories
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Keyway: | 8 X 3.3 | Rated Torque Capacity (ft.-lbs.): | 542.1 |
| Drag Torque (lb-ft): | 0.287649 | Rated Torque Capacity (N-m): | 735 |
| Type: | End Covers | Bore Size Tolerances (mm): | +0.021/-0.000 mm |
| Drag Torque (N-m): | 0.39 | Bore Size Tolerances (in): | +0.0008/-0.0000 in |
| Add'l Bearing Support Requirement: | No | Product Type: | MZEU Series |
| Bore Size (in): | 1.181 in | Indexing Clutch: | No |
| Overrunning Clutch: | Yes | Bore Size (mm): | 30 mm |
| Backstopping Clutch: | Yes | Maximum Overrunning Speed - Inner Race (rpm): | 1,500 |
| Maximum Overrunning Speed - Outer Race (rpm): | 500 |
General Specifications
| UPC: | 662288930396 | Weight: | 1.85 LB |
| HTC: | 8483.90.5090 | Country of Origin: | Japan |

