Morse Clutch Accessory - MZEU Series Clutch End Cover - MZEU30-E2 FLANGE SET
Part #:2663342
Catalog #:MZEU30-E2 FLANGE SET
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- MZEU series has a dual metric ball bearing supported design with metric bores. It is suitable for overrunnng and middle speed backstopping.
- This one way sprag clutch has tapped holes to mount accessories
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Drag Torque (N-m): | 0.39 | Rated Torque Capacity (ft.-lbs.): | 542.1 |
| Bore Size Tolerances (in): | +0.0008/-0.0000 in | Type: | End Covers |
| Rated Torque Capacity (N-m): | 735 | Keyway: | 8 X 3.3 |
| Drag Torque (lb-ft): | 0.287649 | Bore Size Tolerances (mm): | +0.021/-0.000 mm |
| Add'l Bearing Support Requirement: | No | Overrunning Clutch: | Yes |
| Bore Size (in): | 1.181 in | Product Type: | MZEU Series |
| Maximum Overrunning Speed - Inner Race (rpm): | 1,500 | Maximum Overrunning Speed - Outer Race (rpm): | 500 |
| Bore Size (mm): | 30 mm | Backstopping Clutch: | Yes |
| Indexing Clutch: | No |
General Specifications
| UPC: | 662288930402 | Weight: | 0.95 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.90.5090 |
| Country of Origin: | Japan |

