Morse Clutch Accessory - MZEU Series Clutch End Cover - MZEU35-E4 COVER SET
Part #:2663409
Catalog #:MZEU35-E4 COVER SET
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- MZEU series has a dual metric ball bearing supported design with metric bores. It is suitable for overrunnng and middle speed backstopping.
- This one way sprag clutch has tapped holes to mount accessories
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Tolerances (in): | +0.0010/-0.0000 in | Drag Torque (N-m): | 0.49 |
| Type: | End Covers | Drag Torque (lb-ft): | 0.361405439 |
| Rated Torque Capacity (N-m): | 1015 | Rated Torque Capacity (ft.-lbs.): | 748.6 |
| Keyway: | 10 X 3.3 | Bore Size Tolerances (mm): | +0.025/-0.000 mm |
| Add'l Bearing Support Requirement: | No | Maximum Overrunning Speed - Inner Race (rpm): | 1,400 |
| Overrunning Clutch: | Yes | Bore Size (in): | 1.378 in |
| Backstopping Clutch: | Yes | Maximum Overrunning Speed - Outer Race (rpm): | 300 |
| Indexing Clutch: | No | Product Type: | MZEU Series |
| Bore Size (mm): | 35 mm |
General Specifications
| UPC: | 662288930464 | Weight: | 2.00 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 14.55 IN |
| Packaged Height: | 2.15 IN | HTC: | 8483.90.5090 |
| Country of Origin: | Japan |

