Morse Clutch Accessory - MZEU Series Clutch End Cover - MZEU50-E2 FLANGE SET
Part #:2663508
Catalog #:MZEU50-E2 FLANGE SET
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- MZEU series has a dual metric ball bearing supported design with metric bores. It is suitable for overrunnng and middle speed backstopping.
- This one way sprag clutch has tapped holes to mount accessories
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Rated Torque Capacity (N-m): | 2070 | Rated Torque Capacity (ft.-lbs.): | 1,526.8 |
| Bore Size Tolerances (mm): | +0.025/-0.000 mm | Type: | End Covers |
| Drag Torque (N-m): | 0.79 | Keyway: | 14 X 3.8 |
| Bore Size Tolerances (in): | +0.0010/-0.0000 in | Drag Torque (lb-ft): | 0.582674076 |
| Add'l Bearing Support Requirement: | No | Overrunning Clutch: | Yes |
| Product Type: | MZEU Series | Indexing Clutch: | No |
| Maximum Overrunning Speed - Inner Race (rpm): | 1,300 | Bore Size (mm): | 50 mm |
| Bore Size (in): | 1.969 in | Maximum Overrunning Speed - Outer Race (rpm): | 250 |
| Backstopping Clutch: | Yes |
General Specifications
| UPC: | 662288930563 | Weight: | 2.78 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.90.5090 |
| Country of Origin: | Japan |

