Morse HT Series CAM Clutch - HT 10 CLUTCH 5/8 RH
Part #:086409
Catalog #:HT 10 CLUTCH 5/8 RH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- HT series clutch is designed for indexing operations. Not symmetrical so order according to the rotation required
- Created for applications requiring space restrictions
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model: | HT10 | Tapped Hole Thread Size: | 1/4-28 |
| Useable depth of thread: | .375 | Snap Ring Ball Brg (Unfurnished): | 200 |
| Bearing Counterbore Diameter: | 1.1811/1.1816 | Overall Diameter (in): | 2.375 in |
| Type: | CAM Clutches | Rated Torque Capacity (ft.-lbs.): | 42 |
| Lubrication Type: | Automatic Transmission Fluid - Must Be Added Before Use | Configuration: | RH |
| Nominal Overrunning Drag (ft-lb): | 2.4 | Number of Tapped Mounting Holes: | 4 |
| Overall Width (in): | 2.125 in | Mounting Bolt Circle Diameter: | 1.875 |
| Add'l Bearing Support Requirement: | No | Product Type: | HT Series |
| Indexing Clutch: | Yes | Bore Size (in): | .625 in |
| Overrunning Clutch: | Yes | Length Through Bore (in): | 1.5625 in |
| Bore (Min) (in): | .4250/.4275 in | Backstopping Clutch: | Yes |
General Specifications
| UPC: | 662288383161 | Weight: | 2.60 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.75 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

