Morse HT Series CAM Clutch - HT 20 CLUTCH 1 1/8 RH
Part #:086411
Catalog #:HT 20 CLUTCH 1 1/8 RH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- HT series clutch is designed for indexing operations. Not symmetrical so order according to the rotation required
- Created for applications requiring space restrictions
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Diameter (in): | 3.5625 in | Tapped Hole Thread Size: | 5/16-24 |
| Type: | CAM Clutches | Overall Width (in): | 2.28125 in |
| Number of Tapped Mounting Holes: | 4 | Useable depth of thread: | .375 |
| Snap Ring Ball Brg (Unfurnished): | 304/205 | Configuration: | RH |
| Model: | HT20 | Lubrication Type: | Automatic Transmission Fluid - Must Be Added Before Use |
| Bearing Counterbore Diameter: | 2.0470/2.0475 | Nominal Overrunning Drag (ft-lb): | 3.4 |
| Mounting Bolt Circle Diameter: | 2.75 | Rated Torque Capacity (ft.-lbs.): | 154 |
| Add'l Bearing Support Requirement: | No | Backstopping Clutch: | Yes |
| Length Through Bore (in): | 1.6875 in | Overrunning Clutch: | Yes |
| Bore (Min) (in): | .4875/.4900 in | Product Type: | HT Series |
| Indexing Clutch: | Yes | Bore Size (in): | 1.125 in |
General Specifications
| UPC: | 662288383185 | Weight: | 5.00 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 3.75 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

