Morse HT Series CAM Clutch - HT 20 CLUTCH 1 1/4 RH
Part #:086412
Catalog #:HT 20 CLUTCH 1 1/4 RH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- HT series clutch is designed for indexing operations. Not symmetrical so order according to the rotation required
- Created for applications requiring space restrictions
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Useable depth of thread: | .375 | Tapped Hole Thread Size: | 5/16-24 |
| Bearing Counterbore Diameter: | 2.0470/2.0475 | Number of Tapped Mounting Holes: | 4 |
| Overall Diameter (in): | 3.5625 in | Configuration: | RH |
| Lubrication Type: | Automatic Transmission Fluid - Must Be Added Before Use | Nominal Overrunning Drag (ft-lb): | 3.4 |
| Overall Width (in): | 2.28125 in | Rated Torque Capacity (ft.-lbs.): | 154 |
| Type: | CAM Clutches | Model: | HT20 |
| Snap Ring Ball Brg (Unfurnished): | 304/205 | Mounting Bolt Circle Diameter: | 2.75 |
| Add'l Bearing Support Requirement: | No | Length Through Bore (in): | 1.6875 in |
| Product Type: | HT Series | Indexing Clutch: | Yes |
| Overrunning Clutch: | Yes | Bore Size (in): | 1.25 in |
| Backstopping Clutch: | Yes | Bore (Min) (in): | .4875/.4900 in |
General Specifications
| UPC: | 662288383192 | Weight: | 5.00 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 3.75 IN |
| Packaged Height: | 3.00 IN |

